Publish your products
Geotone QuickLay PUR - loose lay vinyl flooring
Geotone QuickLay PUR - loose lay vinyl flooring
Geotone QuickLay PUR - loose lay vinyl flooring
Geotone QuickLay PUR - loose lay vinyl flooring
    Polyflor

    Geotone QuickLay PUR - loose lay vinyl flooring

    Geotone QuickLay is a loose lay resilient flooring designed for adhesive-free installation. Subfloor preparation is significantly reduced as the embossed backing facilitates moisture dissipation from subfloors up to 97% RH. Available in 18 tone-on-tone shades and featuring a polyurethane reinforcement (PUR) allowing the use of a polish-free maintenance regime, Geotone QuickLay is the ideal solution for quick turnaround projects enabling busy public spaces to be re-occupied and ready for use again on the same day.

    Specification
    • Loose lay resilient vinyl sheet flooring available in 18 shades in a 2.2mm gauge. Specially formulated studded emboss on the underside facilitates moisture dissipation from subfloors up to 97% RH. Featuring a polyurethane reinforcement (PUR) for a polish free maintenance regime, the range is 100% recyclable & reusable and contains recycled material. With a subtle textured matt finish, Geotone QuickLay can be heat welded for a seamless finish upon immediate completion of the installation.


      • Overall Height: 2.2 mm
      • Gross Weight: 2700 g/m2
      • Material : PVC
      • Colour Options: Light, Medium, Dark
      • Features: 18 shades
      • Finish: cross-linked polyurethane reinforcement- life time polish free
      • Electrical Behaviour: ≤2kV
      • Castor Chair: ISO 4918 Suitable
      • VOC Accreditations: Indoor Air Comfort Gold Eurofins Certified Product; FloorScore Certified
      • Recycled Content: Contains recycled content
      • Expected Life: 10 Years

    Technical specification
    • Unique ref.geotone-quicklay-pur
    • Product familyVinyl
    • Product groupHeterogeneous Flooring
    • TypeObject (single object)
    • Date of publishing2025-09-23
    • Edition number1
    • Height (mm)2.2
    • Width (mm)2000
    • Depth (mm)20000
    Related
    • Material mainPVC
    • Material secondaryVinyl
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryFlooring - Vinyl
    • IFC classificationCovering
    • Uniclass 2015 CodePr_35_57_71_67
    • Uniclass 2015 DescriptionPolyvinyl chloride (PVC) sheets
    • CSI MasterFormat 2014 Code09 65 16
    • CSI MasterFormat 2014 TitleResilient Sheet Flooring