Publish your products
ProWood® FR (Fire Retardant) Pressure-Treated Wood
ProWood

ProWood® FR (Fire Retardant) Pressure-Treated Wood

SUPERIOR FIRE PROTECTION MEETING RELENTLESS STANDARDS.

ProWood® FR (fire retardant) pressure-treated wood is code-compliant, and UL-approved. Our fire-retardant chemical protects the wood by changing the chemistry of the wood. When the chemical heats up, it emits water and carbon dioxide, creating a char layer to slow the burn, spread of flames, and smoke development.

Advanced Technology - Our fire-retardant chemicals protect each piece of lumber from future fire hazards.

UL Approved - Specifiers need a trusted product. ProWood FR is stamped with UL FR-S designation and ICC-ES report ESR-4373.

Trusted Performance - We're confident ProWood FR will perform, and that's why it's backed with a 50-year limited warranty.

Specification
  • 2 HOUR WALL ASSEMBLY:

    Max. Tested Load - 100% of design load.

    FIRE RATING

    • 2-hour rated wall assembly from wall interior
    • 1-hour rated wall assembly from wall exterior
    • 2-hour fire retardant wall assembly now UL listed
Technical specification
  • Unique ref.prowood-fr-fire-retardant-pressure-treated-wood
  • Product familyBuilding Materials
  • Product groupFire Retardant
  • TypeObject (single object)
  • Date of publishing2024-02-16
  • Edition number1
Related
  • Material mainWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Other
  • IFC classificationWall
  • ETIM CodeEG013000
  • ETIM NameBuilding materials

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit