This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers - Door - CS 77

Unique ref.: Reynaers_door_Concept_system_77
Brand: Reynaers
Product family: Windows & Doors
Product group: Windows Aluminium
Depth (mm): 68
Date of publishing: 2015-11-19
Edition number: 2
Type: Showcase (model)
Download (20)

Concept System 77 - CS 77
Optimised safety and comfort

Concept System® 77 includes a high-quality flush door system, which meets the elevated requirements regarding thermal insulation, stability and security.
With regard to security, different door variants are specially designed and tested for burglar resistance, fire resistance, bullet proof and solutions for panic situations, meeting the most severe European standards.

This standard flush door range is available in all inward and outward opening types, realised with a wide range of door locks to meet every kind of locking demand.
Moreover, CS 77 flush doors are offered with different threshold solutions to perfectly match all comfort and aesthetic requirements. To ensure the tightness of the door, specially designed insulation strips are used to avoid possible bending of the element, caused by temperature difference between the in- and outside of the building.


Properties
Min. visible width frame: inward opening: 68 mm
Min. visible width vent: inward opening: 76 mm 
Min. visible width frame-vent: inward opening: 150 mm 
Min. visible width frame: outward opening: 42 mm 
Min. visible width vent: outward opening: 102 mm 
Min. visible width frame-vent: outward opening: 150 mm 
Min. visible width T-profile: 76 mm 
Max. height vent: 3000 mm 
Max. width vent: 1400 mm
Max. weight vent: 250kg
Overall system depth frame: 68 mm 
Overall system depth vent: 68 mm 
Min. glass thickness: 4 mm 
Max. glass thickness: 52 mm

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa) 
Water tightness: 7A (300 Pa) 
Wind load resistance: C2 (800 Pa)
Acoustic performance: RW(C; Ctr) = 42 (-1; -4) dB

Safety Burglar resistance: RC 2/WK 2, RC 3/WK 3 
Fire resistance: EI1 30, EI1 60, EI2 30, EI2 60, EW 30

Energy 
Thermal insulation (Uf): 150mm: 2,1 W/m2K


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Swing Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 10-50-25-25
NBS Reference Description: Doors, Windows And Glazing Survey Systems
CSI MasterFormat 2014 Code: 08 11 16
CSI MasterFormat 2014 Title: Aluminum Doors and Frames
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Architonic Product URL https://www.reynaers.com.au/en-AU/architects/products/cs-77

BIMobject SEEK Properties

Doors - Swing

Name Value
Cladding Material Aluminium
Colour RAL
Colour Range RAL
Door Height 1800 mm — 3000 mm
Door Jamb Depth 68 mm — 68 mm
Door Style Functional
Door Trim Material glass
Door Width 500 mm — 1400 mm
Glazing Thickness 4 mm — 52 mm
Hurricane Resistant Tested True
Impact Rating 5
Integral Finish POWDER COATING / ANODIZED
Integrated Entrance Framing True
Integrates With Windows True
Intended Function ACCESS
M Fire Rating 30 Minutes — 60 Minutes
Material Aluminium
Material - Core Polyamide
Maximum Door Height 3000 mm
Maximum Door Width 1400 mm
Method Of Operation Manual
Minimum Door Width 500 mm
Opening Height 3000 mm
Opening Width 1400 mm
Pre-Assembled Door And Frame True
Sidelight Operable True
Thermal Break True
Thickness 68 mm
Uniform Structural Wind Load 800 Pa
Warranty 10 years

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour RAL
Material Aluminium

BIMobject®