Publish your products
Air to Water Commercial Heat Pump
Air to Water Commercial Heat Pump
Air to Water Commercial Heat Pump
Air to Water Commercial Heat Pump

    Air to Water Commercial Heat Pump

    Where Energy Efficiency is Essential, Air to Water Heat Pump offers 150°F in a Super-efficient, Super-compact Package

    Highly Efficient
    On average, 25% of the operating cost of an electric water heater. Delivers hot water with a system Coefficient of Performance (COP) exceeding 4.0 at 80 degrees ambient and 60% relative humidity. This makes it substantially cheaper to run than electric, natural gas or propane. Heat pumps can also be used as a preheat to other fuel types. Contributes to the overall increase in building efficiency and can qualify for LEED points.

    More Location Choices
    The heat pump can be located indoor or outdoor to free up valuable indoor space. Unlike gas the heat pump can draw air from and discharge within the surrounding area so it is not limited by venting.

    Multiple Configurations
    Designed for both vertical or horizontal discharge options, with the option to convert to ducted with kit. Horizontal discharge models can also be stacked two high to reduce plant footprint with kit.

    Suits Most Mild Climates
    Automatic defrost allows continued performance in low ambient temperature conditions by diverting a portion of the hot refrigerant to the evaporator coil to melt any ice which may form. In addition, the evaporator is epoxy coated copper to provide extra protection in corrosive atmospheres, and the unit has been tested in ambient conditions as high as 104°F.

    Specification
      • 208 or 240 Volt / 1 PH or 480 Volt /3 PH
      • Flexible Indoor or Outdoor Use
      • Double Wall Heat Exchanger
      • 1-Year Limited Warranty
    Technical specification
    • Unique ref.hphd-air-to-water-heat-pump
    • Product familyWater Heaters
    • Product groupCommercial Electric
    • TypeObject (single object)
    • Date of publishing2022-02-02
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 DescriptionElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit