Publish your products
Roxtec GH FL100 transit
Roxtec GH FL100 transit
Roxtec GH FL100 transit
    Roxtec

    Roxtec GH FL100 transit

    Transit with wide flange, for bolting onto uneven structures.

    The Roxtec GH FL100 is a cable and pipe seal that allows for high packing density. The transit ensures a tight seal when bolted onto concrete or brick walls/floors. The rectangular steel frame has a 100mm wide flange to make it possible to place the bolting holes further from the opening in the wall to avoid the risk of cracks. The transit can be used with a GE extension frame in galvanized steel to cover the depth of a thick wall.

  • Rodent resistant
  • Area efficient
  • Easy to maintain and inspect
  • Specification
    • Gas Tightness

      • 0.1 bar (catastrophic)

      IP/UL NEMA

      • IP 66/67

      Fire Rating

      • E/EI rating according to EN 13501
      • F/T rating according to UL 1479

      Structure of installation

      • Brick
      • Concrete

      Mounting type

      • Bolting
    Technical specification
    • Unique ref.GH_FL100_transit
    • TypeDigital Inventory (Products)
    • Date of publishing2020-04-20
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • IFC classificationBuilding Element Proxy
    • ETIM CodeEC002600
    • ETIM NameBox/housing for surface mounting on the wall/ceiling
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 DescriptionFire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit