Publish your products
Roxtec R transit
Roxtec R transit
Roxtec R transit
Roxtec R transit
    Roxtec

    Roxtec R transit

    Round transit for sealing around multiple cables and pipes in a limited area.

    The Roxtec R is a cable and pipe transit for use in pipe sleeves or round holes. The compression is integrated in the transit frame so it seals by expansion. The standard sealing modules are adaptable to cable and pipe sizes, and can be used to build in spare capacity in the transit. The net on the backside protects during horizontal installations (not included in R 70 and R 75). The frame can be cut open for installation around existing cables or pipes.

  • Area efficient
  • Easy to maintain and inspect
  • Specification
    • Gas Tightness

      • 2.5 bar (catastrophic)

      Water Tightness

      • 4 bar (catastrophic)

      Fire Rating

      • A-CLASS according to IMO 2010 FTP Code
      • E/EI rating according to EN 13501
      • E/EI rating according to EN 45545 E30
      • F/T rating according to UL 1479
      • H-CLASS according to IMO 2010 FTP Code + HC fire load curve

      Structure of installation

      • Metal
      • Concrete

      Mounting type

      • Existing hole
      • Existing sleeve
    Technical specification
    • Unique ref.R_transit
    • TypeDigital Inventory (Products)
    • Date of publishing2020-04-20
    • Edition number1
    Related
    • Material mainRubber
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFire Products - Fire Stops
    • IFC classificationBuilding Element Proxy
    • ETIM CodeEC000220
    • ETIM NameWall duct for cable
    • Uniclass 2015 CodeSs_25_60_30
    • Uniclass 2015 DescriptionFire stopping systems
    • CSI MasterFormat 2014 Code07 84 13
    • CSI MasterFormat 2014 TitlePenetration Firestopping
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit