Publish your products
Waveform® Monoradial A Acoustical Panels

Waveform® Monoradial A Acoustical Panels

The Waveform® Monoradial A Panel, available in an aluminum skin with honeycomb core, is used in auditoriums to blend the direct and early reflected sound to increase intelligibility, enhance musical clarity and intimacy. When absorptive material is placed into the rear cavity of the assembled unit in an overhead canopy configuration, significant reverberation time reduction in the space can also be accomplished. This symmetrical Waveform® Monoradial A Panel can also be arrayed to reduce periodicity effects and be installed on walls or ceilings.


Specification
  • SIZING

    • Standard Panel: 4' W x 8' L x 12" D

    • Material Thickness: 3/4" nominal

    • Each panel weighs approx. 2.00 lb/ft2

    Should the project require a higher unit mass, 1 and

    2 lbs/sf MLV (mass loaded vinyl) backings are standard

    options.

    FIRE RATING

    Non-Combustible

    FINISH

    The Waveform® Monoradial A Panel is available standard in a white powder-coated finish. Units can be

    painted in custom colors or veneered with natural wood or laminates.

    INSTALLATION

    Overhead mounting of the Waveform® Monoradial A Panel is achieved by suspending units from embedded

    eye-bolts using RPG-supplied engineered cables and hardware. Each panel is designed to hang freely as a

    separate “cloud” or tied together with a bracket along the long or short edge to create a canopy.

Technical specification
  • Unique ref.waveform-monoradial-a
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-11-25
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit