Publish your products
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving
Nantucket Drawers and Trays on 4-Post Shelving

    Nantucket Drawers and Trays on 4-Post Shelving

    Spacesaver’s Nantucket Drawers and Trays for 4-Post Shelving
    Just like the island that inspired its name, the Nantucket system of high-quality drawers and trays can easily accommodate growth and change. Designed to bring flexibility and versatility to any interior environment, Spacesaver’s Nantucket system is compatible with 4-post shelving and works seamlessly with all the other accessories in Spacesaver’s 4-Post shelving line.

    FEATURES:

    OPTIMIZATION
    Take full advantage of your vertical space by pairing drawers and trays with other accessories.

    RECONFIGURATION
    As your needs change over the years, you can mix, match, add, and rearrange accessories without special tools.

    COMPLEMENTARY AESTHETICS
    Nantucket complements any interior environment. Create a functional, well-organized system that’s customized for your needs and your interior design.

    BENEFITS:

    QUALITY & DURABILITY

    • Made in the USA of heavy-duty steel
    • Lifetime limited warranty
    • Easy to use and easy to access

    FLEXIBILITY

    • Available in a wide array of depths and widths to accommodate many applications
    • Combines drawers and trays with other interchangeable 4-Post accessories

    COST-EFFECTIVE

    • Adding trays or drawers to a new or existing 4-Post unit is a cost-effective way to add sleek storage
    • Inexpensive alternative to Spacesaver’s Viking Preservation Cabinet 920 series when sealed cabinets are not required

    Model Specific Information:
    Depending on the height selected, this model comes pre-loaded with a popular configuration of drawers and shelves:

    48”, 60” H – (2) 3” Drawers, (2) 4.5” Drawers, (2) 6” Drawers, (2) Shelves
    72”, 84” H – (3) 3” Drawer, (3) 4.5” Drawers, (3) 6” Drawers, (3) Shelves
    96”, 108”, 120” H – (4) 3” Drawers, (4) 4.5” Drawers, (4) 6” Drawers, (4) Shelves

    • Shelves will be evenly spaced, with one shelf always placed directly above the drawers
    • Available door options include solid doors, visual doors, or no doors
    • For maximum flexibility and expanded size options, contact Spacesaver to help answer all your questions and help you design the best Nantucket system for your space.

    Although not pictured within this model, this solution can easily incorporate trays available in 2" or 4" heights with similar visual appeal and coffer complete tray removal. 

    Specification
    • NANTUCKET DRAWERS
      Organize supplies, tools, equipment, and more with drawers in your choice of three heights. Soft-close functionality protects stored items and prevents slamming.

      • Ability to mix and match drawer sizes
      • Soft-close, full-extension ball-bearing drawer slides with built-in detent
      • Drawer bodies and brackets assemble with ease to Spacesaver’s closed 4-Post uprights
      • 100 lb. weight capacity
      • Drawers are adjustable on 1.5” H increments
      • Nantucket Rolled Textile Drawers are available in 4.5” nominal height and include (3) rolled textile rods

      DRAWER HEIGHTS

      • 3”
      • 4.5”
      • 6”

      STANDARD 4-POST SHELVING DIMENSIONS FOR DRAWERS: 

      WIDTH 24”, 30", 36", 42", 48", 54", 60"
      DEPTH 18”, 24", 30", 36”
      HEIGHT 48", 60" 72", 84", 96", 108", 120"

      DOOR OPTIONS:

      • Visual
      • Solid
      • None

      NANTUCKET TRAYS
      Trays are designed to keep items secure and organized. Trays can be fully removed from the 4-Post unit when needed for work or study.

      • Ability to mix and match tray sizes
      • Fully removable for items on-the-go
      • Standard safety stop feature
      • Approximately 72% extension prior to safety stop engagement
      • 100 lb. weight capacity
      • Nantucket Rolled Textile Trays are available in 4” nominal height and include (3) rolled textile rods

      TRAY HEIGHTS:

      • 2”
      • 4”

      STANDARD 4-POST SHELVING DIMENSIONS FOR TRAYS: 

      WIDTH 24”, 30", 36", 42", 48", 54", 60"
      DEPTH 18”, 24", 30", 36”, 42", 48", 56"
      HEIGHT 48", 60" 72", 84", 96", 108", 120"

      DOOR OPTIONS:

      • Visual
      • Solid
      • None
    Technical specification
    • Unique ref.spacesaver-nantucket-drawers-trays-4post-shelving
    • Product familyShelving
    • Product groupStatic 4 Post Shelving
    • TypeObject (single object)
    • Date of publishing2021-04-21
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States