Publish your products
920 Series - Preservation Cabinet - Double Visual Door
920 Series - Preservation Cabinet - Double Visual Door
920 Series - Preservation Cabinet - Double Visual Door
920 Series - Preservation Cabinet - Double Visual Door
920 Series - Preservation Cabinet - Double Visual Door
920 Series - Preservation Cabinet - Double Visual Door

    920 Series - Preservation Cabinet - Double Visual Door

    Spacesaver’s 920 Series: Preservation Cabinet - Double Visual Door

    With a reconfigurable interior and a sturdy, modular frame, the Spacesaver 920 Series offers a unique combination of versatility and strength. Fill it with trays today and years down the road; after collections have grown or changed, the cabinet interiors can be reconfigured with drawers, hanging rods, or other accessories. These modular cabinets can also be stacked, bolted together, or mounted on compact storage systems to gain capacity within the same footprint.

    This model is Spacesaver 920 Series Preservation Cabinet with a single solid door with Emka style lever action handle, vents, and no base.

    The Spacesaver 920 Series offers the features you’ve come to know and trust over the years. Every cabinet is designed from the ground up to protect collections and provide efficient, convenient access.

    • CHANNEL WITH CLOSED-CELL GASKET:
      Our cabinets maintain a sealed interior environment using a steel channel designed to house a closed-cell foam gasket.
    • OPTIONAL ADJUSTABLE VENTS:
      Vents can be adjusted from outside the cabinets, and replaceable filters ensure that air quality is maintained.
    • LIFT-OFF DOORS:
      Quick and convenient access, ideal for collections that are constantly growing or changing.
    • ADJUSTABLE INTERIOR:
      Easily configure cabinet interior with accessories and adapt as your needs change.
    • CLIP ATTACHMENT:
      Durable and easy to use to support accessories without the need for special tools or force to remove.
    • UV PROTECTED GLASS:
      Annealed UV glass protects your collections.
    • WATERSHIELD CAP:
      Protect collections from water damage in case of overhead sprinkler deployment or malfunction.
    • 35 NON-OFF-GASSING POWDER-COAT PAINT OPTIONS:
      Minimize deterioration risk with paint that provides a clean, durable finish.
    • 3-POINT LATCHING:
      Reliable and secure system to keep collections safe.
    • THREADED INSERTS:
      With integrated top and side threaded inserts, cabinets come from the factory ready to be stacked or bolted together.

    AVAILABLE DIMENSIONS:
    Widths: 30”, 36”
    Depths: 18”, 24”, 30”, 36”
    Heights: 42”, 60”, 72”, 84”, 96”

    DOOR OPTIONS:

    • Ventilation (Optional): Adjustable vents with exterior-mounted closure (shown in the model)

    HANDLE STYLES:

    • Emka Style Handle (shown on model)
    • Hansen D-Ring Style Handle

    ACCESSORIES:

    • Adjustable Shelves (Standard 100l b. capacity or Heavy-Duty 300 lb. capacity)
    • Hat Shelf/Coat Rod
    • Standard Tray (with Safety Stop)
    • Desiccant Tray
    • Textile Tray
    • Full-Extension Drawers
    • Garment Rod
    • Rolled Textile Drawers
    • Full-Height Center Dividers
    • Partial-Height Center Divider
    Technical specification
    • Unique ref.spacesaver-preservation-cabinet-920-double-visual-door
    • Product familyMuseum Storage
    • Product groupPreservation Cabinets, Archival Cabinets, Art Racks
    • TypeObject (single object)
    • Date of publishing2020-09-22
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States