Publish your products
Stadium LED 1500 - RGB-AW LED Architectural & Sports Lighting Fixture
Archived

Stadium LED 1500 - RGB-AW LED Architectural & Sports Lighting Fixture

SERIOUS INTELLIGENCE.

SERIOUS POWER.

• 1450W LED illumination

• Built-in over temperature protection

• No Plastics in Light Path

• 160,000+ lumens delivered

• 90+ CRI color fidelity option

• Patented Single Glass Optics

• DMX 512 Controllable


Glare-Free

Broadcast Quality

Optimal Thermal Design

Advanced Intelligence

Specification
  • LIGHT & OPTICS
    LUMEN OUTPUT RANGE121271 ~ 167977

    LUMEN-TO-WATT RANGE

    92 ~ 124 lm/W
    CRI/TLCI OPTIONS70/75, 80/75, 90/85
    CCT OPTIONS2200 ~ 6000K
    NEMA OPTIONS3/4/5/6
    ELECTRICAL
    SYSTEM POWER1410W
    FREQUENCY RANGE45~66 Hz
    INPUT VOLTAGE277V ~ 500V
    DC VOLTAGE51V

    INPUT CURRENT

    5.8A
    POWER FACTOR0.9 @ 277V
    THD<15%
    INRUSH CURRENT<80A
    ELECTRICAL CERTIFICATIONSFCC, CE, ETL, ik08, CB, KC, UL 924
    SURGE PROTECTIONL-L 5kV, L-PE 10kV
    OVER TEMPERATURE PROTECTION

    AUTOMATIC RECOVERY

    OVER VOLTAGE PROTECTIONRECOVERY AFTER POWER CYCLE
    OVER LOAD PROTECTION:AUTOMATIC RECOVERY
    CONSTRUCTION
    OPERATING TEMPERATURE RANGE-50°C TO +50°C
    USAGE ENVIRONMENTSINDOOR, OUTDOOR
    MOUNTING OPTIONSPEDESTAL, PENDANT
    ENVIRONMENTAL CERTIFICATIONSROHS, FCC, SALT SPRAY, (MIL-STD-810)
    EFFECTIVE PROJECTED AREA (EPA)3.59(FT²) WITH OR WITHOUT VISOR
    APPROXIMATE WEIGHT75 LBS
Technical specification
  • Unique ref.stadium-led-1500
  • Product familyLED Lighting
  • Product groupStadium LED
  • TypeObject (single object)
  • Date of publishing2024-03-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Outdoor
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11 21
  • OmniClass TitleSpecialized Lighting Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit