Publish your products
PATH - Solar Bollards
PATH - Solar Bollards
PATH - Solar Bollards
    Streetleaf

    PATH - Solar Bollards

    Designed with sustainable technology to deliver pathway and perimeter lighting that performs.

    Choose Streetleaf PATH for walkways, parks, trails, campuses, parking areas, building perimeters, and commercial

    landscaping.

    A 100% solar-powered bollard providing reliable, hassle-free area lighting for residential and commercial applications.

    • 588 Lumens
    • 27 Watts
    • 102 Watt hours
    • 3000K Color Temperature


    Specification
    • Fully Solar Powered

      • Operates independently of the grid.

      Durable & Weather-Resistant

      • Engineered for year-round outdoor use.

      Easy Installation

      • No trenching, cabling, or utility
      • connection required.

      FEATURES

      5 Day Battery Autonomy

      • Rigid Mono-Crystalline Solar Panels
      • on Top Mount and Body
      • Premium LEDs
      • 1 Year Warranty

      SPECIFICATIONS

      • 588 Lumens
      • 102 Wh
      • 27 W
      • 3000K color temp.

      BOLLARD OPERATING TEMPS

      Charge (daytime):

      32°F (0°C) to 131°F (55°C)

      Discharge (nighttime):

      -4°F (-20°C) to 140°F (60°C)


    Technical specification
    • Unique ref.path
    • Product familyOutdoor Lighting
    • Product groupBollard
    • TypeObject (single object)
    • Date of publishing2026-02-16
    • Edition number1
    • Height (inches)42.5
    • Width (inches)16.1
    • Depth (inches)7.1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)20
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000346
    • ETIM NameBuilding site lighting luminaire
    • Uniclass 2015 CodePr_80_77_48_02
    • Uniclass 2015 DescriptionAluminium lighting bollards
    • CSI MasterFormat 2014 Code26 56 23
    • CSI MasterFormat 2014 TitleArea Lighting
    • OmniClass Number23-35 47 11 21 11
    • OmniClass TitleLighting Bollards

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit