Selecting the location and language will prioritise localised information. Continue
Benchmark Red Oak Cladding - USA
Thermory

Benchmark Red Oak Cladding - USA

If the forest had a room reserved only for special occasions, it would be clad in red oak. So, just imagine how this premium hardwood could transform your space into a haven of elegance you’ll never want to leave.

Responsibly harvested in North America, thermally modified red oak brings strength and character to any interior with its distinctive grain and reddish-brown hue. Boasting the signature durability and rot resistance of our entire suite of thermally modified wood products, our red oak cladding is designed to give your walls a rich appearance that endures.

Specification
    • Application: Cladding
    • Use: Interior, Exterior
    • Species: Red Oak
    • Color: Brown
    • Finish Strength: Unfinished
    • Finish: Unoiled (Pre-Oiled Option)
    • Texture: Smooth
    • Thickness: .79 Inches
    • Width: 5.2 Inches / 5.9 Inches
    • Coverage: 4.79 Inches / 5.5 Inches
    • Installation Type: Visible
    • Profile: C57 Standard
    • Installation Method: Screw
Technical specification
  • Unique ref.red-oak-cladding-usa
  • Collection setCladding
  • CollectionBenchmark Ash
  • TypeObject (single object)
  • Date of publishing2022-08-15
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Material secondaryWood
Classification
  • BIMobject CategoryWalls - Cladding
  • CSI MasterFormat 2014 Code07 46 23
  • CSI MasterFormat 2014 TitleWood Siding

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands