Publish your products
Repair & Reinforcement of Concrete and Masonry
Thrakon

Repair & Reinforcement of Concrete and Masonry

Repair & Reinforcement of Concrete and Masonry

Top quality repair products for concrete repair - Zero shrinkage - Powerful adhesion to substrate

Specification
  • Strengthening & Concrete Repairing: Top quality repair products for concrete repair

    • EPOSHIELD INJECT W: Injectable, two-component epoxy resin without solvents. Used to apply resin injections in concrete cracks width >3.0 mm.
    • EPOSHIELD INJECT S: Injectable, two-component epoxy resin without solvents. Used to apply resin injections in concrete cracks width 0.1-1.0 mm.
    • REPIFIX PROTECT WRM 510: a material suitable for the application as a corrosion protection coating on iron reinforcement and the priming of concrete before the application of the repairing materials. REPIFIX PROTECT WRM 510 is a one-component product and requires only water for its preparation. After mixing with water, a liquid paste, is produced, which is easy to apply using a brush both on metallic surfaces and on concrete surfaces. It is a non- shrinkable material with optimum cohesion with the steel reinforcement and the concrete. It consists of special specification cement, quartz aggregates with high silicone dioxide content and of chosen granulometry, resins and special admixtures.
    • REPIFIX CLASSIC WRM 515: Repairing cement based product, one- component, type PCC R2 based on ΕΝ 1504-3. Suitable for repairs of concrete surfaces, masonry, plaster, construction ridges of roofs, gutters construction etc.
    • REPIFIX RAPID WRM 518: REPIFIX RAPID WRM 518 is a one-component, fast setting, resinous, polymer modified, cement based repairing mortar for concrete. It consists of cement, quartz sand, and additives. After mixing with water the resulting paste can be applied using a trowel to repair the surface. REPIFIX RAPID WRM 518 does not shrink and has excellent adhesion to concrete and remarkable resistance to frost and moisture. It is suitable for inside and outside use. It is classified as a PCC R2 type repairing mortar for concrete according to EN 1504-3.
    • REPIFIX RAPID+ WRM 520: a resinous polymer-modified onecomponent, cement based, superfast setting (20min) repairing mortar for concrete. It is non shrinkable with optimum cohesion with concrete. After mixing with water the resulting paste can be applied using a trowel. It consists of special specification cement, quartz aggregates with high silicone dioxide content and of chosen granulometry, resins and special admixtures which improves workability, regulates hydration-shrinkage mechanisms and improves mechanical strength. It is classified as a PCC R3 type repairing mortar for concrete according to EN 1504-3.
    • REPIFIX POWER WRM 525: Premium quality and high strength, fiber reinforced, one-component, repairing mortar for concrete, type PCC R4, based on EN 1504-3.
    • REPIFIX GROUT WRM 530: Ready to use, cementitious, shrinkage compensated with a controlled increase in volume product. It is waterproof, free of chlorides and high-alumina cement as well as resistant to frost and de-icing salts. It offers high strength (4) and can be applied for accurate anchoring in big thickness (up to 100 mm).
    • CEM EXPRESS: Fast Setting Cement, Used for fast fxing, repairs, anchors, seals holes etc. and generally where high strength and speed work.

    Strengthening & Masonry Repairing: Complete range of repair products for demanding high quality applications

    • REPIFIX TOP WRM 483: Extra fine cementitious putty reinforced with special resins. With excellent workability, leaving a smooth finish, with high abrasion resistance, very good adhesion to the substrate, ready for painting. It is classifi ed as concrete repair mortar type PCC R2 according to EN 1504-3.
    • WRM 500: WRM 500 is a fast setting sealing mortar (3 minutes setting time). It is cement based, non shrinkable and requires only water for its preparation. It contains high quality silica aggregates.
    • REPIFIX EXTRA WRM 512: a mortar suitable for rendering and masonry. It consists of cement, lime, quartz sand, limestone aggregates and improvers. It has strong adhesion to all common substrates and excellent workability. It is suitable for indoor and outdoor use. It is ideal for all kinds of repairs and restoration of plaster and masonry. It is produced and tested according to the European standards EN 998-1 (plasters) and EN 998-2 (masonry mortars).
    • REPIFIX FAST WRM 550: WRM 550 is a white, fast setting, cement based, repairing plaster/ render. It consists of cement, lime, marble and improvers admixtures. Perfect for small repairs on walls.

    Reinforcement: Top quality fiberglass for all repair applications

    Technical specification
    • Unique ref.repairing
    • TypeBuilding Materials
    • Date of publishing2026-02-26
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Other

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit