Publish your products
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70
Lumega IQ N 50 / 70

    Lumega IQ N 50 / 70

    PIONEERING. INTO THE FUTURE

    Beautiful and smart cities have a clever ally: Lumega IQ LED. Be it main road, car park or residential area – the highly flexible luminaire range brings excellent light to any application area. Its consistently minimalist, modern design blends harmoniously into any environment while state-of-the-art technologies guarantee maximum efficiency and sustainability. Lumega IQ LED is also ideally equipped for the future thanks to IoT interface networking capability.

    Specification
    • FEATURES

      • Flexibility – two sizes for all requirements
        Two sizes enable customised solutions
      • Ideal light distribution – Multi-Lens Technology
        Customised light control for maximum efficiency and visual comfort
      • Sustainability – showing its (light) colours
        Light colours from 2,200 K to 4,000 K for insect-friendly solutions
      • Efficiency – tailor-made luminous flux options
        Lumen packages from 1,000 to 16,500 lm guarantee perfectly dimensioned luminous flux
      • Insect protection – no bugs allowed
        An elevated protection rating (IP66) prevents insects from entering the luminaire body
      • Protection class II – increased electrical safety
        Protection of live components with special protective insulation (protection class II)
      • Perennial – 100,000 h service life
        Reliable and low-maintenance with a service life up to 100,000 h
      • Simple installation – pre-installed cable
        A pre-installed connection cable in the post simplifies and speeds up installation
      • CLO constant luminous flux – permanent output intensity
        The luminaire luminous flux remains constant over the entire operating time
      • Certification – future under hand and seal
        ENEC-certified; Smart Lighting Ready (SLR) versions additionally conceived for the new D4i standard and Zhaga/D4I-certified.
      • Circuit options– tremendous freedom
        Variety in circuit options: power reduction (LR), autonomous power reduction (LRA) and DALI-dimmable (ETDD) or Smart Lighting Ready (SLR)
      • Multi-lumen – one luminaire, different luminous flux options
        Simply change luminous flux, optionally via integrated 3-step switch or smart device (NFC)
      • Convenient accessories – it all fits
        Convenient accessories such as reduction pieces and post attachments for easy refurbishment
    Technical specification
    • Unique ref.LIQ_50N_70N
    • Product familyOutdoor lighting
    • Product groupPost-top luminaires
    • TypeObject (single object)
    • Date of publishing2023-12-01
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit