Publish your products
Jovie 50
Jovie 50
Jovie 50
Jovie 50
Jovie 50
Jovie 50
Jovie 50

    Jovie 50

    Thanks to Multi-Lens Technology (MLTIQ) and various switching variants, Jovie LED can be perfectly adapted to individual project-related requirements, e.g. as a Smart Lighting Ready variant with Zhaga interfaces for a light management system. Also ideal for later retrofitting.
    Specification
    • This family contains: TOC / EAN / Name 7243840 / 4018242439010 / Jovie 50-AB2L-LRA/1000-730 2G1 ET 7244040 / 4018242439027 / Jovie 50-AB2L-LRA/1350-730 2G1 ET 7244140 / 4018242439034 / Jovie 50-AB2L-LRA/1800-730 4G1 ET 7244440 / 4018242439041 / Jovie 50-AB2L-LRA/1800-730 2G1 ET 7244640 / 4018242439058 / Jovie 50-AB2L-LRA/2200-730 2G1 ET 7244740 / 4018242439065 / Jovie 50-AB2L-LRA/2200-730 4G1 ET 7245040 / 4018242439072 / Jovie 50-AB2L-LRA/3200-730 4G1 ET 7245240 / 4018242439089 / Jovie 50-AB2L-LRA/4200-730 4G1 ET 7245440 / 4018242439096 / Jovie 50-AB2L-LRA/5100-730 6G1 ET 7245640 / 4018242439102 / Jovie 50-AB2L-LRA/6800-730 6G1 ET 7243940 / 4018242439119 / Jovie 50-AB2L-LRA/1000-740 2G1 ET 7244240 / 4018242439126 / Jovie 50-AB2L-LRA/1350-740 2G1 ET 7244340 / 4018242439133 / Jovie 50-AB2L-LRA/1800-740 4G1 ET 7244540 / 4018242439140 / Jovie 50-AB2L-LRA/1800-740 2G1 ET 7244840 / 4018242439157 / Jovie 50-AB2L-LRA/2200-740 2G1 ET 7244940 / 4018242439164 / Jovie 50-AB2L-LRA/2200-740 4G1 ET 7245140 / 4018242439171 / Jovie 50-AB2L-LRA/3200-740 4G1 ET 7245340 / 4018242439188 / Jovie 50-AB2L-LRA/4200-740 4G1 ET 7245540 / 4018242439195 / Jovie 50-AB2L-LRA/5100-740 6G1 ET 7245740 / 4018242439201 / Jovie 50-AB2L-LRA/6800-740 6G1 ET 7248140 / 4018242439218 / Jovie 50-SB3L-LRA/1000-730 2G1 ET 7248340 / 4018242439225 / Jovie 50-SB3L-LRA/1350-730 2G1 ET 7248540 / 4018242439232 / Jovie 50-SB3L-LRA/1800-730 2G1 ET 7248240 / 4018242439249 / Jovie 50-SB3L-LRA/1000-740 2G1 ET 7248440 / 4018242439256 / Jovie 50-SB3L-LRA/1350-740 2G1 ET 7248640 / 4018242439263 / Jovie 50-SB3L-LRA/1800-740 2G1 ET 7241840 / 4018242439270 / Jovie 50-AB2L-LR/1000-730 2G1 ET 7242040 / 4018242439287 / Jovie 50-AB2L-LR/1350-730 2G1 ET 7242140 / 4018242439294 / Jovie 50-AB2L-LR/1800-730 4G1 ET 7242440 / 4018242439300 / Jovie 50-AB2L-LR/1800-730 2G1 ET 7242640 / 4018242439317 / Jovie 50-AB2L-LR/2200-730 2G1 ET 7242740 / 4018242439324 / Jovie 50-AB2L-LR/2200-730 4G1 ET 7243040 / 4018242439331 / Jovie 50-AB2L-LR/3200-730 4G1 ET 7243240 / 4018242439348 / Jovie 50-AB2L-LR/4200-730 4G1 ET 7243440 / 4018242439355 / Jovie 50-AB2L-LR/5100-730 6G1 ET 7243640 / 4018242439362 / Jovie 50-AB2L-LR/6800-730 6G1 ET 7241940 / 4018242439379 / Jovie 50-AB2L-LR/1000-740 2G1 ET 7242240 / 4018242439386 / Jovie 50-AB2L-LR/1350-740 2G1 ET 7242340 / 4018242439393 / Jovie 50-AB2L-LR/1800-740 4G1 ET 7242540 / 4018242439409 / Jovie 50-AB2L-LR/1800-740 2G1 ET 7242840 / 4018242439416 / Jovie 50-AB2L-LR/2200-740 2G1 ET 7242940 / 4018242439423 / Jovie 50-AB2L-LR/2200-740 4G1 ET 7243140 / 4018242439430 / Jovie 50-AB2L-LR/3200-740 4G1 ET 7243340 / 4018242439447 / Jovie 50-AB2L-LR/4200-740 4G1 ET 7243540 / 4018242439454 / Jovie 50-AB2L-LR/5100-740 6G1 ET 7243740 / 4018242439461 / Jovie 50-AB2L-LR/6800-740 6G1 ET 7247540 / 4018242439478 / Jovie 50-SB3L-LR/1000-730 2G1 ET 7247740 / 4018242439485 / Jovie 50-SB3L-LR/1350-730 2G1 ET 7247940 / 4018242439492 / Jovie 50-SB3L-LR/1800-730 2G1 ET 7247640 / 4018242439508 / Jovie 50-SB3L-LR/1000-740 2G1 ET 7247840 / 4018242439515 / Jovie 50-SB3L-LR/1350-740 2G1 ET 7248040 / 4018242439522 / Jovie 50-SB3L-LR/1800-740 2G1 ET 7246951 / 4018242439539 / Jovie 50-AB2L/2200-730 2G1 ETDD 7247151 / 4018242439546 / Jovie 50-AB2L/4200-730 4G1 ETDD 7247351 / 4018242439553 / Jovie 50-AB2L/6800-730 6G1 ETDD 7247051 / 4018242439560 / Jovie 50-AB2L/2200-740 2G1 ETDD 7247251 / 4018242439577 / Jovie 50-AB2L/4200-740 4G1 ETDD 7247451 / 4018242439584 / Jovie 50-AB2L/6800-740 6G1 ETDD 7245851 / 4018242439591 / Jovie 50-AB2L-ML/1000-2200-730 2G1 ETDD 7246051 / 4018242439607 / Jovie 50-AB2L-ML/1650-4200-730 4G1 ETDD 7246251 / 4018242439614 / Jovie 50-AB2L-ML/4600-6800-730 6G1 ETDD 7245951 / 4018242439621 / Jovie 50-AB2L-ML/1000-2200-740 2G1 ETDD 7246151 / 4018242439638 / Jovie 50-AB2L-ML/1650-4200-740 4G1 ETDD 7246351 / 4018242439645 / Jovie 50-AB2L-ML/4600-6800-740 6G1 ETDD 7248751 / 4018242439652 / Jovie 50-SB3L-ML/1000-2200-730 2G1 ETDD 7248951 / 4018242439669 / Jovie 50-SB3L-ML/1650-4200-730 4G1 ETDD 7249151 / 4018242439676 / Jovie 50-SB3L-ML/4600-6800-730 6G1 ETDD 7248851 / 4018242439683 / Jovie 50-SB3L-ML/1000-2200-740 2G1 ETDD 7249051 / 4018242439690 / Jovie 50-SB3L-ML/1650-4200-740 4G1 ETDD 7249251 / 4018242439706 / Jovie 50-SB3L-ML/4600-6800-740 6G1 ETDD 7246440 / 4018242511334 / Jovie 50-AB2L-SLR1/6800-740 6G1 ET 7246540 / 4018242511341 / Jovie 50-AB2L-SLR2/2200-740 2G1 ET 7246640 / 4018242511358 / Jovie 50-AB2L-SLR2/4200-740 4G1 ET 7246740 / 4018242511365 / Jovie 50-AB2L-SLR2/6800-740 6G1 ET 7246840 / 4018242511372 / Jovie 50-AB2L-SLR3/6800-740 6G1 ET
    Technical specification
    • Unique ref.TX_Jovie_50
    • Product familyOutdoor lighting
    • Product groupPost-top luminaires
    • TypeObject (single object)
    • Date of publishing2020-01-23
    • Edition number2
    • Height (mm)84
    • Width (mm)202
    • Depth (mm)613
    Related
    • Material mainCast Aluminum
    • Material secondaryPMMA
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.7
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit