Publish your products
Jovie 70
Jovie 70
Jovie 70
Jovie 70
Jovie 70
Jovie 70
Jovie 70
Jovie 70

    Jovie 70

    JOVIE

    FLEXIBLE, ATTRACTIVE AND FIT FOR THE FUTURE

    Thanks to Multi-Lens Technology (MLTIQ) and various switching variants, Jovie LED can be perfectly adapted to individual project-related requirements, e.g. as a Smart Lighting Ready variant with Zhaga interfaces for a light management system. Also ideal for later retrofitting.

    Specification
    • TECHNICAL FEATURES

      Lumen packages1.00 lm - 24.000 lm
      Service life100.000 h L80B10
      Colour rendering/colour temperatures2.200 K / 2.700 K / 3.000 K / 4.000 K
      Light distributionasymmetric wide (AB)
      asymmetric medium wide (AM)
      extremely symmetric wide (SB)
      Lens for pedestrian crossings
      Electrical versionLA (power reduction, self-regulated) / LR (power reduction) / ML (Multi-Lumen) / S (Smart Lighting Ready), DALI dimmable
      Protection rating/ safety classIP66 / SKII
      FeaturesIn the Smart Lighting Ready (S) version:
      light management system and sensors can also be adapted, "Light Monitoring" and "Energy Monitoring"
      Constant Light Output (CLO)
      In the Multi Lumen version (ML): adaptation of luminaire luminous flux and dimming profiles
    Technical specification
    • Unique ref.TX_Jovie_70
    • Product familyOutdoor lighting
    • Product groupPost-top luminaires
    • TypeObject (single object)
    • Date of publishing2020-01-23
    • Edition number2
    • Height (mm)84
    • Width (mm)316
    • Depth (mm)843
    Related
    • Material mainCast Aluminum
    • Material secondaryPMMA
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit