Publish your products
ViaCon H
ViaCon H

    ViaCon H

    MULTIFUNCTIONAL USE FOR HOLISTIC CONCEPTS

    ViaCon LED from TRILUX emits reliably efficient light on traffic roads and industrial areas to support safety and security outdoors. The smart function also offers a range of smart city functions.

    Specification
    • TECHNICAL INFORMATION

      REFERENCEVALUES 
      Luminaire luminous flux:2.600 lm – 13.500 lm 
      Connected load/efficiency:Up to 156 lm/W 
      Service life:100.000 h 
      Colour rendering/colour temperature:740 
      Electrical version:ET 
      Protection rating/safety class:IP66SKII
      Light distribution:symmetric wide distribution
    Technical specification
    • Unique ref.TX_ViaCon_H
    • Product familyOutdoor lighting
    • Product groupSuspended luminaires
    • TypeObject (single object)
    • Date of publishing2020-03-10
    • Edition number2
    Related
    • Material mainAluminum
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryLighting - Outdoor
    • IFC classificationLight Fixture
    • ETIM CodeEC000062
    • ETIM NameLuminaire for streets and places

    Region availability

    Asia Europe
    Kuwait
    Austria
    Oman
    Belgium
    Qatar
    Bosnia and Herzegovina
    Saudi Arabia
    Bulgaria
    Türkiye
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit