Publish your products
Floor Mounted Urinal Carrier - CA-311
Watts

Floor Mounted Urinal Carrier - CA-311

Series CA-311 epoxy coated floor mounted urinal carrier with heavy gauge steel offset uprights with welded feet, universal steel hanger support plate with integral mounting brackets, and plated hardware.

Specification
  • Features

    • Universal hanger plate accommodates standard urinals
    • Labor saving compression style upright mounting brackets
    • Offset feet allow uprights to be reversed in the chase
    • Epoxy coated steel construction

    Keywords: bottom bearing plate, floor mounted, integral mounting brackets, plate-type, plated hardware, steel uprights, universal steel hanger support plate, urinal carrier, welded feet, watts, drainage, drains, plumbing

Technical specification
  • Unique ref.1338
  • Product familyDrainage Products
  • Product groupSanitary Disposal Components
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit