Publish your products
Floor Mounted Plate Type Lavatory/Water Cooler Carrier - CA-431-1
Watts

Floor Mounted Plate Type Lavatory/Water Cooler Carrier - CA-431-1

Series CA-431-1 floor mounted bi-level water cooler carrier with heavy gauge steel uprights with integral welded feet, universal steel hanger support plate, and plated hardware.

Specification
  • Features

    • Epoxy coated steel construction
    • Universal hanger plates accommodate standard fixtures
    • Labor saving compression style upright mounting brackets
    • Offset feet allow uprights to be reversed in the chase


    Keywords: lavatory carrier, wall mounted, concealed arm, cast iron wall plate, steel back-up plates, cast iron arms, leveling screws, basin locking device, plated hardware, watts, drainage, drains, plumbing

Technical specification
  • Unique ref.1345
  • Product familyDrainage Solutions
  • Product groupFixture Carriers
  • TypeObject (single object)
  • Date of publishing2018-01-17
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeAc_10_40_67
  • Uniclass 2015 DescriptionPlumbing
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit