Publish your products
VUE 90 Degree Corner Window

VUE 90 Degree Corner Window

Add drama to the corners of your home design by opening them up to more glass. Our 90° corner windows are designed to give you more view and less distraction.

Style: Slim-line appearance maximizes exposed glass and the admission of natural light.

Configuration: 144 standard sizes plus custom capabilities.

Low Maintenance: The aluminum-clad exterior never needs to be painted and won’t rot or decay.

Materials: Polyamide thermal break minimizes transference of temperature through the frame.

Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.








Keywords: Corner Windows, Corner Window, Strong Window, Fixed Window, Contemporary Window, Kolbe Windows, Pella Windows, Lincoln Windows, Windows, Glass Window, Big Window

Specification
  • For specs about the product please visit the product page on the website.  Links in the Links Tab.  

    Or contact manufacturer to setup tech call with specific questions.  Happy to assist or send emails.

Technical specification
  • Unique ref.VUECornerWindow
  • Product familyVUE Collection
  • Product groupWeather Shield VUE Collection
  • TypeObject (single object)
  • Date of publishing2023-03-08
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Corner Window
  • IFC classificationWindow
  • ETIM CodeEC000701
  • ETIM NameWindow opener
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 52 13
  • CSI MasterFormat 2014 TitleMetal-Clad Wood Windows
  • OmniClass Number23-17 13 11 11
  • OmniClass TitleWindow Sections
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit