Publish your products
Trapets
ZERO

Trapets

Pendant fixture
Specification
  • Finish White RAL 9010 or black RAL 9005 painted metal, other colors on request. Wood knobs in natural ash or stained yellow or white as standard, other stains on request. Diffuser of microprisma. Can be mounted togheter in rows by using the connector knob. LED info System power: see product specification. Luminaire Luminous Flux: see product specification. CCT 3000K or 4000K. SDCM 3. CRI >80. Installation Pendant, 2 m wire. Connection Plug or terminal block 5x4mm2 . Design Note Design Studio 2011.
Technical specification
  • Unique ref.Trapets_pendant
  • Product familyTrapets
  • Product groupPendant
  • TypeAssembly (multiple objects)
  • Date of publishing2019-11-04
  • Edition number1
  • Height (mm)71
  • Width (mm)71
  • Depth (mm)1465.18
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)3.4
Classification
  • BIMobject CategoryLighting - Pendants

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City