Publish your products
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.
    Zurn

    ZER6003AV-HYD-W2 Connected Top Mount Exposed Sensor Flush Valve for Urinal W/Gear-driven Ceramic Cartridge, Hydropower, AV Diaph.

    Zurn Connected Flush Valve transmit data 24/7 to the Zurn plumbSMART™* web portal and mobile app. Proactively monitor your push activations and water usage, receive real-time alerts for preset high and low usage parameters, and access system data for trends and predictive maintenance anytime and anywhere.

    Zurn Hydro•X® Power series of sensor flush valves for urinals are designed for reliable, hands-free operation that lasts the life expectancy of a commercial restroom. This hydropowered sensor flush valve for urinals requires no hard wiring or battery replacement, which means lower installation and maintenance costs. The gear-operated flush valve features a clog-resistant, triple filtered diaphragm. It is sensor activated to support a more hygienic environment by eliminating touch points. Pair with Hydro•X® Power faucets to maximize sustainable restroom goals.

    Compliance:

    • ADA
    • Massachusetts MA approved
    • ASSE 1037/ ASME A112.1037/ CSA B125.37

    Features:

    • Hydro•X® Power technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life expectancy of a commercial restroom
    • Uses EZ Gear technology, a gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids
    • Industry-leading, triple filtered AquaVantage diaphragm, gaskets and seals are made of chemical-resistant thermoplastic elastomer, which lasts 8-10 times longer than traditional rubber, reducing maintenance costs
    • Automatic touchless sensor activation reduces guest visits without a flush and can help reduce germ transmission
    • True mechanical override button delivers on-demand manual flushing
    • Standard 24-hour line flushing to help minimize stagnation and maintain fixture trap seals to protect against sewer gases during periods of inactivity
    • User-in-view LED indicator light
    • Exposed flush valve is also furnished with 1” control stop with internal siphon-guard protection, vandal-resistant stop cap, sweat solder kit, cast wall flange with set screw, and high-pressure vacuum breaker assembly for 1-1/2” top sput inlet.
    Specification
    • keywords: sensor flushometer, automatic toilet flush valve, hydraulic flush valve, commercial restroom flush valve, Zurn flushometer

    Technical specification
    • Unique ref.ZER6003AV-HYD-W2
    • Product familySensor Flush Valves - Urinal
    • Product groupGear Drive Hydropowered
    • TypeObject (single object)
    • Date of publishing2026-08-25
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Urinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States