Publish your products
Z5110 Countertop Lavatory
Z5110 Countertop Lavatory
    Zurn

    Z5110 Countertop Lavatory

    20” x 17” vitreous china, self-rimming, countertop lavatory

    Features:

    • 20” [508 mm] x 17” [432 mm]
    • Vitreous china
    • Faucet holes for single, 4” or 8” centers
    • Self-rimming front overflow design
    • Waste: 1-1/4” O.D.
    • Depth: 6-5/8”
    • Shipping Weight: 22 lbs.

    Keywords: countertop lavatory, Faucet holes, Faucet Centers, Self-rimming with front overflow, Drop-in Oval Vitreous China Bathroom Sink, Self-rimming sink, Drop-in bathroom sinks with faucets, ADA Grid Strainer, ADA Trap, Stop, Supply
    Protectors for Offset Grid Strainer

    Technical specification
    • Unique ref.z5110
    • Product familyFinish Plumbing - Fixtures
    • Product groupCountertop & Undermount Lavatories
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number1
    • Height (inches)8.87
    • Width (inches)20.5
    • Depth (inches)17.25
    Related
    • Designed inUnited States
    • Weight Net (Lbs)22
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States