Publish your products
Z5615-BWL EcoVantage® HET Wall Hung Toilet System
Z5615-BWL EcoVantage® HET Wall Hung Toilet System
Z5615-BWL EcoVantage® HET Wall Hung Toilet System
Z5615-BWL EcoVantage® HET Wall Hung Toilet System
Z5615-BWL EcoVantage® HET Wall Hung Toilet System
Z5615-BWL EcoVantage® HET Wall Hung Toilet System
    Zurn

    Z5615-BWL EcoVantage® HET Wall Hung Toilet System

    4.2 out of 5 stars4.2(5 reviews)

    Vitreous China, 1.1 gpf [4.2 Lpf] or greater high efficiency wall hung toilet with siphon jet flushing action, elongated front rim with 1-1/2” [39mm] top spud. Universal high efficiency toilet is designed to exceed industry standards with flush volumes of 1.1 gallons per flush.

    Features:

    • 1.1 - 1.6 gpf HET universal flush volume
    • Siphon jet flush action with 2-1/8" fully glazed trapway
    • Available with top or back spud, and bedpan lugs
    • 3-year limited warranty

    Compliance:

    • Massachusetts Approved
    • ASME A112.19.2
    • CSA® B45.1
    • cUPC®
    • Watersense Labeled (1.1 gpf and 1.28 gpf)
    • CEC Listed

    Keywords: high toilet, wall for toilet, wall hung toilet with tank, zurn toilets, single faucet hole, 5615, floating toilet bowl, toilet with tank in wall, toilet system, wall hung toilet bowl, zurn toilet, Wall Hung Lavatory, commercial wall mounted toilet, wall mounted toilet tank, wall mount toilet with tank, commercial wall hung toilet, wall mounted toilet dimensions, toilet from wall, residential wall hung toilet, residential wall mounted toilet, tankless wall mounted toilet, hanger plate, tankless wall hung toilet, toilet wall valve, toilet with wall drain, toilet weight limit, in wall toilet system, system toilet, wall mount toilet tank, wall toilet tank, commercial tankless toilet, wall mounted wc installation, toilet wall drain, ecovantage

    Technical specification
    • Unique ref.z5615-bwl
    • Product familyWall Hung Wash Closet - Toilet
    • Product groupVitreous China
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number2
    • Height (inches)17
    • Width (inches)14.37
    • Depth (inches)24.75
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)40
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 42 13.13
    • CSI MasterFormat 2014 TitleCommercial Water Closets
    • OmniClass Number23-31 19 15 13
    • OmniClass TitleWall Mounted Tankless Toilets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit