Publish your products
Z5730 Siphon Jet Urinal
Z5730 Siphon Jet Urinal
    Zurn

    Z5730 Siphon Jet Urinal

    Vitreous china, 0.5-1.0 gpf [1.9-3.8 Lpf] siphon jet urinal with 3/4” top spud and concealed wall hanger bracket.

    Compliance:

    • Massachusetts MA approved
    • ASME A112.19.2/ CSA B45.1
    • CSA B45.1
    • WatersenseLabeled

    Features:

    • 0.5-1.0 gpf (gallons per flush)
    • Vitreous china
    • Siphon jet action
    • 4 1/8” Back Outlet Rough-in
    • 3/4” top spud
    • 2” I.P.S. outlet flange and rubber gasket with integral trap
    • Shipping Weight: 39 lbs.
    Specification
    • keywords: Standard Urinals,Commercial Fixtures,Government Buildings,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,MasterSpec,Zurn One Systems Specifier,,5730,730

    Technical specification
    • Unique ref.z5730
    • Product familyFinish Plumbing - Fixtures
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2010-10-21
    • Edition number1
    • Height (inches)22.5
    • Width (inches)14
    • Depth (inches)14.5
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)37
    Classification
    • BIMobject CategorySanitary - Urinals

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States