Publish your products
Z.L7.S.HYDA Hand Washing System w/ 20” x 18” Wall Hung Lavatory, 0.5 GPM 4in. Serio Series® sensor faucet w/ hydropower, TMV
Zurn

Z.L7.S.HYDA Hand Washing System w/ 20” x 18” Wall Hung Lavatory, 0.5 GPM 4in. Serio Series® sensor faucet w/ hydropower, TMV

Complete sensor hand washing system includes 20”x18” vitreous china wall hung lavatory with ZG6955-TMV-1, ADA compliant, battery powered, chrome plated gooseneck sensor faucet with thermostatic mixing valve, Z8743-PC chrome plated cast brass solid top grid strainer, Z8700-8B-PC series P-trap,Z8946-3-NT protector combination kit, and Z8804-XL-LR-LK-PC series supply stop kit.

Compliance:

Meets the American Disabilities Guidelines and ANSI A117.1 requirements when installed according to these requirements.
• Fixture - Complies with ASME A119.2 / CSA B45.1
• Faucet - Complies with ASME A112.18.1 / CSA B125.1

Features:

  • 20” [508 mm] x 18” [457 mm] vitreous china lavatory
  • Wall hung lavatory provided with wall hanger bracket or for use with concealed arm carrier systems
  • Front overflow
  • Infrared convergence-type proximity sensor
  • 30 second time out feature
  • Shipping weight: 60lbs
  • Chrome-plated faucet cast brass body
  • Thermostatic mixing valve to help prevent scalding
  • Complete commercial grade grid drain, P-Trap, supply
Technical specification
  • Unique ref.ZL7SHYDA
  • Product familyWall Hung Lavatory System
  • Product groupSensor Faucet Vitreous China
  • TypeObject (single object)
  • Date of publishing2026-04-01
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - WC

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit