Publish your products
Z1305 Ecolotrol® Wall Hydrant Encased, Non-Freeze
Zurn

Z1305 Ecolotrol® Wall Hydrant Encased, Non-Freeze

ZURN Z1305 Encased, non-freeze, flush wall hydrant with bronze casing, all bronze interior parts, non-turning operating rod with free floating compression closure valve, replaceable bronze seat and seat washer, and combination 3/4" female or 1" male straight IP inlet. Nickel bronze box and hinged cover with operating key lock and "WATER" cast on cover.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved

Keywords: Wall Hydrant Encased, Ecolotrol Wall Hydrant, non-freeze flush wall hydrant, wall hydrant for flush installation, Zurn Z1305 wall hydrant, Ecolotrol non-freeze hydrant, Zurn encased flush hydrant, bronze wall hydrant,58868, Z1305, Z-1305,1305,305

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1305
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2018-05-08
  • Edition number1
  • Height (inches)7
  • Width (inches)8
  • Depth (inches)7
Related
  • Material mainBronze
  • Designed inUnited States
  • Weight Net (Lbs)11
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • CSI MasterFormat 2014 Code40 05 81
  • CSI MasterFormat 2014 TitleHydrants and Hose Bibbs for Process Service

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit