Publish your products
Z1310 Ecolotrol® Wall Hydrant
Zurn

Z1310 Ecolotrol® Wall Hydrant

ZURN Z1310 Exposed Ecolotrol "anti-siphon" automatic draining wall hydrant. Complete with nonfreeze integral backflow preventer, bronze casing, all bronze interior parts, non-turning operating rod with free-floating compression closure valve, replaceable bronze seat and seat washer, and combination 3/4" female or 1" male straight IP inlet. Stainless steel face with operating key.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved

Features:

  • Anti-siphon, non-freeze, automatic draining
  • Optional 3/4" and 1" hose connection
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z1310
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupExposed Wall
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States