Publish your products
Z1330XL Moderate-Climate, Lead-Free Ecolotrol® concealed-outlet wall hydrant with box
Zurn

Z1330XL Moderate-Climate, Lead-Free Ecolotrol® concealed-outlet wall hydrant with box

ZURN Z1330XL Encased, EcolotrolTM, lead-free, anti-siphon, moderate climate / interior wall hydrant for flush installation. Hydrant features integral backflow preventer with anti-siphon technology, all-bronze interior components with 1/2 turn long-life ceramic disc cartridge, combination 3/4" [19mm] female solder and 3/4" male pipe thread inlet connection, and 3/4" male hose connection. Hydrant furnished with type 304 stainless steel flanged housing with locking hinged cover stamped “WATER” and includes operating key. Zurn “XL” Lead-Free compliant products are a line of durable plumbing products designed and manufactured to comply with state laws and local codes that mandate maximum allowable lead content levels. Zurn “XL” products are manufactured in accordance to the Federal SWDA section 1417.

Compliance:

  • ASME A112.21.3M

Features:

  • Lead-Free
  • Anti-siphon, moderate climate, automatic draining
  • One-half ceramic disc cartridge
Specification
  • keywords: wall hydrant with box, Zurn Z1330XL wall hydrant, Zurn exposed non-freeze hydrant, Zurn vacuum breaker hydrant, Zurn backflow preventer hydrant, Ecolotrol Z1330XL hydrant, Z1330, Z1330XL, Wall Hydrant,1330XL,330XL

Technical specification
  • Unique ref.zurn-z1330xl
  • Product familyHydrants & Water Hammer Arrestors
  • Product groupEncased Wall
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number1
  • Height (inches)5.31
  • Width (inches)6.75
  • Depth (inches)6.19
Related
  • Designed inUnited States
  • Weight Net (Lbs)4
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States