Publish your products
Z5001 Sundara® Reef Handwashing System
Z5001 Sundara® Reef Handwashing System
Z5001 Sundara® Reef Handwashing System
    Zurn

    Z5001 Sundara® Reef Handwashing System

    Sundara® Reef single basin lavatory system manufactured by Zurn Industries. Lavatory shall be mounted at standard height to conform with ANSI, UFAS, TAS and ADA Accessibility Standards. Counter and integral basin to be constructed of Sundara® solid surface resin with aluminum trihydrate and other additives conforming to CSAB45.5/Z124 and IGC 156 standards. Shroud enclosure is constructed of satin finished type 304, 18 gage stainless steel designed for easy access with vandal resistant hardware. Lavatory is furnished complete with 0.5 gpm spray aerator faucet (specify model in sensor or manual) and optional liquid soap dispenser (specify model), ½” quarter turn supply stops, 3/8” flexible supply risers, chrome 1 ¼” tail piece, and chrome 1 ¼” p-trap for complete system operation.

    Compliance: 

    • ADA Compliant 
    • Lead Free Compliant 
    • CSA B45.5 / IAPMO Z124 
    • IAPMO IGC 156 
    • Texas Accessibility Standard (TAS) TAS 
    • ASME A112.18.1/CSA B125.1 
    • ASME A112.18.2/CSA B125.2 (applicable to Waste Fitting) 
    • ASME A112.6.1M (applicable to Carrier)  
    • NSF/ANSI 61-9 (applicable to Faucet)

    Features:

    • Durable solid surface is scratch/stain resistance for long product life
    • Curated faucet and soap dispensers for perfect fit and style
    • Seven designer colors to meet project needs
    • Seamless design for easy cleaning and maintenance
    • User-friendly, no-splash design for a quality user experience
    • Installs like a traditional lavatory for quick installation
    • All-in-one-box solution for fast specification

    Keywords: commercial restroom, Handwashing System, Sundara system, curated faucets, soap dispensers, hand washing solution, basin lavatory system, Sundara® Reef, Lavatory, integral basin, Counter, vandal resistant hardware, spray aerator faucet, liquid soap dispenser, ADA compliant, chrome finish faucet, mounting bracket, Sundara Reef Single Basin, Sundara Reef Double Basin, wall-mount lavatory, Sundara Reef Triple Basin

    Technical specification
    • Unique ref.zurn-z5001
    • Product familyHandwashing Systems
    • Product groupSundara Wall Mount
    • TypeObject (single object)
    • Date of publishing2018-03-01
    • Edition number2
    • Height (inches)30
    • Width (inches)30
    • Depth (inches)70
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Weight Net (Lbs)125
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodeSs_40_15_75_94
    • Uniclass 2015 DescriptionWash basin systems
    • CSI MasterFormat 2014 Code22 42 16.16
    • CSI MasterFormat 2014 TitleCommercial Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States