Publish your products
Z5410 Wall-Mounted Blowout Service Sink
Z5410 Wall-Mounted Blowout Service Sink
    Zurn

    Z5410 Wall-Mounted Blowout Service Sink

    Vitreous china, wall mounted blowout service sink with integral flushing rim, ZurnSHIELDTM ceramic glaze, and 1-1/2” top spud. Front & side stainless steel rim guards included.

    Compliance:

    Massachusetts Approved, A119.2 / CSA B45.1, CSA B45.1, cUPC

    Features:

    • Size: 21-1/2” [546 mm] x 19” [483 mm]
    • Vitreous china
    • ZurnSHIELDTM ceramic glaze creates a permanent surface that protects the fixture by inhibiting the growth of stain and odor causing mold mildew and bacteria, thus reducing the amount of time, chemicals and water to clean the bowl.
    • Wall hung service sink
    • Blowout action
    • Integral flushing rim
    • 1-1/2” top spud
    • Shipping Weight: 60 lbs.

    Keywords: blow out service sink, wall mounted blow out service sink, service sink, sink plumbing blow out​, air blowing out of sink drain​

    Technical specification
    • Unique ref.zurn-z5410
    • Product familyFinish Plumbing - Fixtures
    • Product groupSpecialty Fixtures
    • TypeObject (single object)
    • Date of publishing2014-09-29
    • Edition number1
    • Height (inches)14.25
    • Width (inches)19
    • Depth (inches)19
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Weight Net (Lbs)60
    Classification
    • BIMobject CategorySanitary - Bathroom sinks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit