Publish your products
Z5617-BWL HET Back Spud Wall Hung Flush Valve Toilet with ZurnSHIELD™ glaze
Z5617-BWL HET Back Spud Wall Hung Flush Valve Toilet with ZurnSHIELD™ glaze
    Zurn

    Z5617-BWL HET Back Spud Wall Hung Flush Valve Toilet with ZurnSHIELD™ glaze

    System comes complete with exposed manual Z6000AV-HET high efficiency flushometer valve and vitreous china wall-hung toilet. The system is designed to perform to industry standards with as little as 1.28 gallons per flush. The EcoVantage® manual valve is an exposed, quiet diaphragm type that is complete with Zurn’s AquaVantage® TPE, chloramine resistant, dual seal diaphragm with a clog resistant filtered by-pass. The valve has a nonhold open and no leak handle feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, spud coupling and flange for top spud connection. Control stop has internal siphon guard protection. Internal seals are made of chloramine resistant materials. Vitreous china toilet is 1-1/2" top spud with 2-1/8" fully glazed trapway and siphon jet action. Valve and toilet are an engineered system designed to provide optimal performance and 20% water savings over 1.6 gpf conventional toilets.
    • Zurn One HET Toilet System designed for optimal performance between Zurn fixture and Zurn flush valve to save water.
    • 1.28 gpf (gallons per flush) 4.8 Lpf
    • 20% water savings over standard 1.6 gpf system
    • Vitreous china
    • Elongated front rim
    • 2-1/8" fully glazed trapway
    • High efficiency siphon jet flush action
    • Zurn product system component compatibility and quality assurance
    • Shipping Weight: 40 lbs.
    Technical specification
    • Unique ref.zurn-z5617-bwl
    • Product familyFinish Plumbing - Fixtures
    • Product groupWater Closets
    • TypeObject (single object)
    • Date of publishing2012-10-12
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - WC

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit