Publish your products
Z842H1-XL AquaSpec® wall-mount sink faucet with 12" tubular spout and 2-1/2" lever handles (lead free)
Z842H1-XL AquaSpec® wall-mount sink faucet with 12" tubular spout and 2-1/2" lever handles (lead free)
    Zurn

    Z842H1-XL AquaSpec® wall-mount sink faucet with 12" tubular spout and 2-1/2" lever handles (lead free)

    Zurn's AquaSpec® faucets provide the highest level of durability for commercial applications with cast-brass bodies and lifetime warrantied ceramic disc cartridges.

    Compliance:

    h ASME A112.18.1 / CSA B125.1, cUPC

    Features and Benefits

    • Lifetime warranty ceramic disc cartridges
    • Low-lead compliant, chrome-plated cast brass body with 3/8" short swivel inlets providing adjustable centers from 7-1/4" to 8-3/4"
    • 2-1/2" vandal-resistant color coded lever handles
    • 3-year warranty

    Keywords: Wall Mount Sink Faucet, Wall Mount Sink Faucet Bathroom, Wall Mount Sink Faucet Kitchen, Wall Hung Sink Faucet, Zurn Wall Mount Sink Faucet

    Technical specification
    • Unique ref.zurn-z842h1-xl
    • Product familyAquaSpec Faucet - Manual
    • Product groupWall Mount
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC nameTable lamp fixture
    • UNSPSC code39111510
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit