Publish your products
ZN1202-N4 - EZCarry® High Performance Water Closet Adjustable Vertical Siphon Jet No-hub Narrow Wall Carrier
Zurn

ZN1202-N4 - EZCarry® High Performance Water Closet Adjustable Vertical Siphon Jet No-hub Narrow Wall Carrier

EZCarry® One-Piece combination floor mounted foot/faceplate vertical siphon jet water closet carrier system, supplied for ( ) rough-in height, with high performance Dura-Coated cast iron main fitting with hydro-mechanically optimized sweep, 4" [102 mm] no-hub connections and extended 2" [51mm] vent. Corrosion resistant, adjustable 3" [76 mm] dia. X 6" [152 mm] coupling with integral test cap, designed to increase flow velocity and line carry, and labor saving “Neo-Seal” bonded gasket optimizes flow performance while reducing installation steps. Complete system includes one-piece combination foot/faceplate; heavy-duty ½” [13mm] rear anchor tie down; fixture bolts, trim and stud protectors. EZCarry® one-piece combination floor mounted foot/faceplate system complies with all applicable requirements of ASME A112.6.1M up to a 500 lbs [227 kg] maximum static load.

Compliance:

  • ASME A112.6.1M up to a 500 lbs maximum static load.

Features: 

  • Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
  • Protect facilities from excessive loading with standard system design for loading up to 500 lb
  • 5-1/2" Standard or 7-1/2" ADA rough-in to meet application need
  • Reduce maintenance emergencies with carriers designed to optimize waste line carry
  • Maintain a sanitary environment with wall-mounted fixture
  • Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option

Additional model(s) available

ZN1202-N4-JL | ZN1202-N4-JR

Keywords: EZCarry, wall hung toilet carrier zurn, zurn wall hung toilet, Wall Hung Water Closets, Wall Mounted Toilet Carrier, in Wall Toilet Tank, Toilets Carrier for Wall Hung Toilet, Concealed Toilet Tank System, In Wall Tank & Carrier for Wall mounted Toilets, In-wall Toilet Systems, In-Wall Carrier and Tank For Toilet, Carrier-Mounted Wall Outlet Blowout Series Toilet, plumbing system, low-flow system clog, wall-mounted fixture, vertical siphon jet, Neo-Seal gasket, corrosion resistant

Technical specification
  • Unique ref.zurn-zn1202-n4
  • Product familySanitary Components
  • Product groupCarrier Systems
  • TypeObject (single object)
  • Date of publishing2019-09-23
  • Edition number4
  • Height (inches)13.5
  • Width (inches)14.44
  • Depth (inches)17
Related
  • Material mainCast iron
  • Material secondaryPlastic
  • Designed inUnited States
  • Weight Net (Lbs)87
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit