Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/b27ca0c3-c9a8-4173-a50a-9c7d61edb33a
Home
Categories
Sanitary
Bathroom Accessories
American Standard Acacia E Soap Dish FFAS1382-908500BC0
Unavailable in United States
American Standard APAC
Follow
American Standard Acacia E Soap Dish FFAS1382-908500BC0
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Acacia_E_Soap_Dish_FFAS1382-908500BC0
Product family
Bathroom Accessories
Product group
Bathroom Accessories
Type
Object (single object)
Date of publishing
2023-07-03
Edition number
1
Height (mm)
61
Width (mm)
108
Depth (mm)
110
Links
Links
Product url
https://www.americanstandard.com.sg/bathrooms/accessories/acacia-evolution-soap-dish
Related
Related
Material main
Brass
Designed in
Thailand
Manufactured in
Thailand
Weight Net (Kg)
0.5
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
OmniClass Number
23-31 25 29
OmniClass Title
Restroom Hand Soap Components
Region availability
Oceania
Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download