Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/7101463e-65ca-4b66-80d0-d2bf1fa43a2d
Home
Categories
Sanitary
Taps & Mixers
American Standard Loven Bath Spout With Diverter
Available in United States
American Standard APAC
Follow
American Standard Loven Bath Spout With Diverter
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_Bath_Spout_With_Diverter
Product family
Bathroom Faucets (Mono) (42)
Product group
Shower Mono (02)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
70
Width (mm)
70
Depth (mm)
164
Related
Related
Material main
Brass
Material secondary
Brass
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download