Publish your products
American Standard Loven CCBTW Tank Back Inlet, ANZ

American Standard Loven CCBTW Tank Back Inlet, ANZ

Technical specification
  • Unique ref.American_Standard_Loven_CCBTW_Tank_Back_Inlet_ANZ
  • Product familyChinaware/Ceramics (WC) (11)
  • Product groupWC Close Coupled (02)
  • TypeObject (single object)
  • Date of publishing2026-05-11
  • Edition number1
  • Height (mm)776
  • Width (mm)396
  • Depth (mm)682
Related
  • Material mainCeramics
  • Material secondaryPorcelain
Classification
  • BIMobject CategorySanitary - Toilets