Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/a79a0e8f-7fda-4ba0-a6d8-4012374c1f5d
Home
Categories
Sanitary
Taps & Mixers
American Standard Loven Concealed Shower Mixer
Available in United States
American Standard APAC
Follow
American Standard Loven Concealed Shower Mixer
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_Concealed_Shower_Mixer
Product family
Bathroom Faucets (Mixer) (41)
Product group
Shower Mixer (03)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
145
Width (mm)
115
Depth (mm)
70
Related
Related
Material main
Brass
Material secondary
Brass
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download