Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/fb64857e-65dc-4d9c-8ccd-9ae37f353296
Home
Categories
Sanitary
Showers
American Standard Loven THM 3 Ways Rain Shower System
Available in United States
American Standard APAC
Follow
American Standard Loven THM 3 Ways Rain Shower System
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_THM_3_Ways_Rain_Shower_System
Product family
Thermostats (44)
Product group
Thermostats (01)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
1236
Width (mm)
311.6
Depth (mm)
507.2
Related
Related
Material main
Brass
Material secondary
Brass
Classification
Classification
BIMobject Category
Sanitary - Showers
Similar products
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download