Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/e0e5cf6e-71d4-43ad-89f5-3230b441dc4e
Home
Categories
Sanitary
Wash basins
American Standard Loven Vessel 500 mm EX
Available in United States
American Standard APAC
Follow
American Standard Loven Vessel 500 mm EX
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_Vessel_500_mm_EX
Product family
Chinaware/Ceramics (WB) (12)
Product group
WB Vessel (01)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
184
Width (mm)
499
Depth (mm)
380
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download