Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/af4e2222-be6c-4bdc-bed1-41626e4f8387
Home
Categories
Sanitary
Toilets
American Standard Loven WH Toilet w/o SC VN
Available in United States
American Standard APAC
Follow
American Standard Loven WH Toilet w/o SC VN
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Loven_WH_Toilet_wo_SC_VN
Product family
Chinaware/Ceramics (WC) (11)
Product group
WC Wall Hung (03)
Type
Object (single object)
Date of publishing
2026-05-11
Edition number
1
Height (mm)
363
Width (mm)
371
Depth (mm)
550
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Toilets
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download