Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/d3994478-db84-4304-81da-d4343fd9fee0
Home
Categories
Sanitary
Toilet Seats
American Standard Acacia-E UF S&C without Metal Strip
Available in United States
American Standard APAC
Follow
American Standard Acacia-E UF S&C without Metal Strip
Download
Technical specification
Technical specification
Unique ref.
american-standard-acacia-e-uf-s-and-c-without-metal-strip
Product family
Toilets
Product group
Water Closet
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
52
Width (mm)
392
Depth (mm)
500
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download