Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/44fe163e-b6ab-42ff-826e-bb8910bc7311
Home
Categories
Sanitary
Wash basins
American Standard Loven Under Counter Lava 440 mm EX
Available in United States
American Standard APAC
Follow
American Standard Loven Under Counter Lava 440 mm EX
Download
Technical specification
Technical specification
Unique ref.
american-standard-loven-under-counter-lava-440-mm-ex
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
193
Width (mm)
440
Depth (mm)
350
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download