Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/32ec5429-f00b-44ce-87fc-2c1f96634d14
Home
Categories
Sanitary
Wash basins
American Standard Signature 550 mm Vessel w/ Deck 8' Hole for ANZ
Available in United States
American Standard APAC
Follow
American Standard Signature 550 mm Vessel w/ Deck 8' Hole for ANZ
Download
Technical specification
Technical specification
Unique ref.
american-standard-signature-550-mm-vessel-w-deck-8-hole-for-anz
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
168
Width (mm)
551
Depth (mm)
429
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 1TH WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Acacia E 500mm Countertop Lava
Download