Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/b6516d55-1cb2-489e-9b7d-c433b96a91dc
Home
Categories
Sanitary
Bathroom Accessories
American Standard Studio Full Pedestal WH
Available in United States
American Standard APAC
Follow
American Standard Studio Full Pedestal WH
Download
Technical specification
Technical specification
Unique ref.
american-standard-studio-full-pedestal-wh
Product family
Bathroom Accessories (17)
Product group
Bathroom Accessories (02)
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
657
Width (mm)
155
Depth (mm)
152
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard La Vita Full Ped
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download