We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Conservationist® Power Direct Vent Commercial Gas Water Heater

Unique ref.: aosmith-bpd-btf_conservationist
Brand: A. O. Smith
Product family: Storage Water Heaters
Product group: Conservationist Series
Date of publishing: 2017-10-16
Edition number: 1
Type: Object (single object)
Download (5)

The Conservationist® BPD-80 tank-type commercial gas water heater is intended for applications such as small office buildings and duplex apartment homes. The BPD-80 features a power direct vent design with a factory-installed blower. The blower permits sealed combustion direct vent operation with separate venting and air intake runs from outside the structure. The BPD-80 offers installation versatility by allowing venting and intake runs up to 50 feet, using 3? Schedule 40 PVC pipe.

Features

  • DynaClean™ diffuser dip tube helps reduce lime and sediment buildup and maximizes hot water output.
  • Blue diamond® glass coating provides superior corrosion resistance compared to the industry-standard glasslining.
  • Hot surface ignition has a solid state ignition surface that does not flutter or blow out.
  • Enhanced-flow brass drain valve


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
Uniclass 2015 Code: Pr_60_60_96_34
Uniclass 2015 Description: Gas-fired storage water heaters
CSI MasterFormat 2014 Code: 22 34 36
CSI MasterFormat 2014 Title: Commercial Gas Domestic Water Heaters
OmniClass Number: 23-31 29 13 13
OmniClass Title: Hot Water Tank Gas Heaters
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

HVAC - Water Heaters

Name Value
Capacity 75 gal
Cold Water Connection Size 3/4" NPT
Gas Connection Size 1/2" NPT
Hot Water Outlet Connection Size 3/4" NPT
Lining Material Blue Diamond® Glass Lining
Maximum Pressure 150 psi
Shipping Weight 277 lb

A. O. Smith

Properties

Name Value
Nominal Diameter 26"
Vent Diameter 3" | 4"
Nominal Height 70-5/8"
BTU Input per Hour - Natural Gas 76000 Btu/hr
Heating Options Natural Gas | Propane

All BIM objects are real products from real manufacturers confirmed and approved