Gypsum plastic base for smoothing and filling of wall and ceiling surfaces especially productive
Specification
Mixing ratio: approx. 16 l Water: 25 kg Powder corresponding to approx. 1 RT Water: 2 RT Powder
Bulk density: approx. 0.8 kg / l
Fresh weight of the mortar: approx. 1.5 kg / l
Material requirement: approx. kg powder per m² and mm
Processing time (+20 ° C): approx. 1 hour
Coating and gluing: after drying
Compressive strength: after 28 days approx. 8 N / mm²
Bending tensile strength: approx. 4 N / mm²
pH after 28 days : approx. 8