Publish your products
Ligne Collection - Wall Coverings
Ligne Collection - Wall Coverings
Ligne Collection - Wall Coverings
Ligne Collection - Wall Coverings
    DUCHATEAU

    Ligne Collection - Wall Coverings

    The Ligne Collection is where the harmony of illumination and darkness enhance nature’s expression through exceptional design.

    Light and shadow move in a silent rhythm across the openings between wood pieces, where the endless pursuit of perfection has discovered just as much to be told in the negative space.

    Intentional in its entirety, the material is finished on all sides, creating a presence that can be felt in spaces intimate or grand—a refined architecture that fills its surrounding spaces with life.

    The Shadow style wears a felt layer of acoustic insulation that creates this collection’s alternate identity—a professional complement as much as it is stylistic.

    Get in contact with DUCHATEAU

    Specification
    • Width: 1-1/4" Slats: 14-3/4" (374.65 mm) | 3/4 Slats: 14-1/16" (357.18 mm)

      Length: 119" (3022 mm)

      Thickness: 1-3/4" (44.45 mm)

      Species: Oak

      Top Coat: Matte Lacquer

      Cut Pattern: Linear

      Installation Method: Construction Adhesive & Screws

      Installation Direction: Horizontal, Vertical

      Surface Treatment: Light Wire Brush

      Grade: Select

      Fire Resistant: Fire Retardant Backing (The wooden slats are NOT fire retardant)

      Limited Warranty: Commercial: 3 Years Structure & Finish | Residential: 5 Years Structure & Finish

      Options: Available in Oak or Walnut finish, veneer or felt backing, and 1-14" or 3/4" width

    Technical specification
    • Unique ref.ligne-collection
    • Product familyWalls & Ceilings
    • Product groupWall Panels
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryWalls - Finishes
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code07 42 23
    • CSI MasterFormat 2014 TitleWood Wall Panels
    • OmniClass Number23-15 13 19 15
    • OmniClass TitleWood Wall Panels

    Region availability

    North America
    Canada
    United States