ARDEX A 828 LEMON - Renovation of thick-walled interior walls
ARDEX A 828 LEMON is a brilliant white, rapid hardening, gypsum based plaster for filling, smoothing and finishing interior walls and ceilings.
Specification
Mixing ratio: 15 liters of water: 25 kg. Powder
They represent 1 vol. water: 1 3/4 vol. powder
Density: Approx. 1.0 kg / liter
Density of the mortar in fresh: Approx. 1.5 kg./It
Performance: Approx. 1.0 kg. Powder / m2 and mm.
Workability (20° C): Approx. 30 minutes
Painted and glued: When it has dried
Resistance to compression: After 28 days 9 N / mm2
Resistance to flexotraction: After 28 days 4 N / mm2
PH value: Approx. 8