ARDEX F 11
Cement-base weatherproof
stress, Vapor permeable
Specification
Mixing ratio: approx. 8.5 l of water: 25 kg of powder or approx. 1.7 l of water: 5 kg of powder corresponding to approx. 1 RT of water: 2 ¾ RT of powder
Bulk density: approx. 1.1 kg / l
fresh weight of the mortar: approx. 1.7 kg / l
Material requirements: approx. 1.2 kg powder per m² and mm
Processing time (+20 ° C): approx. 30 minutes
Painting and gluing: after drying
Compressive strength:
approx. 6 N after 7 days / mm²
after 28 days about 14 N / mm²
Bending tensile strength:
after 7 days approx. 2 N / mm²
after 28 days approx. 4 N / mm²
pH-value: approx. 12